??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS M-400-007-001-00-S115-SA1
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS M-400-007-001-00-S115-SA1
VERF
Availability
Available
BC
Order code
BIS0175
TC
Product identifier
BIS M-400-007-001-00-S115-SA1
PX
Product view
53437_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.218 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = 72.6 x 57.2 x 103 mm, Installation = metal-free (clear zone), Antenna type = round, Connection = Connector, M12x1-Male, 8-pin, Housing material = Cast aluminum, Interface = RS232, Operating voltage Ub = 19.2...26.4 VDC, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, FCC, IC (Radio), WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.